Low Noise NPN Bipolar Transistor, TO-92

Favorite

Overview

This NPN Bipolar transistor is designed for high gain, low noise general purpose amplifier applications. It is housed in a TO-92 package for medium power applications.


Replacement Active Part Number: 2N5088

  • -
  • -
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5088BU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.5

0.05

30

35

3

-

0.8

300

900

50

0.625

Price N/A

More Details

2N5088TA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.5

0.05

30

35

3

-

0.8

300

900

50

0.625

Price N/A

More Details

2N5088TAR

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.5

0.05

30

35

3

-

0.8

300

900

50

0.625

Price N/A

More Details

2N5088TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

NPN

General Purpose

0.5

0.05

30

35

3

-

0.8

300

900

50

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :